item divider Motix
Connection Profile 8

Connection Profile 8


Show all 6 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

(The values apply for an individual profile section and not for a pair)

Properties

Article number 0.0.458.17
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 26 cm2
Moment of Inertia, torsional It = 12,54 cm4
Moment of Inertia, x-axis Ix = 1.808,44 cm4
Moment of Inertia, y-axis Iy = 19,33 cm4
Weight, spec. Length m = 7,12 kg/m
Delivery unit cut-off max. 6000 mm, 1 pair
Material Al, anodized
Torque M = 25 Nm
Resistance Moment, x-axis Wx = 139,65 cm3
Resistance Moment, y-axis Wy = 7,24 cm3

Description

Connection Profiles 8 160 and 8 240 are supplied in pairs and machined with bores for the DIN 912-M8x60 fastening screws and DIN 934-M8 Hexagon Nuts.

Variants

Sort by

Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Dimensione Y:  40 mm
Unità di consegna:  Coppia Lunghezza:  6000 Dimensione Y:  40 mm
Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Dimensione Y:  160 mm
Unità di consegna:  Coppia Lunghezza:  6000 Dimensione Y:  160 mm
Unità di consegna:  Taglio Lunghezza:  20 ... 6000 Dimensione Y:  240 mm
Unità di consegna:  Coppia Lunghezza:  6000 Dimensione Y:  240 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23251090
eCl@ss 7.1
23251090
eCl@ss 11.0
23251090
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 5.0
23250311
Customs tariff number
76042990