item divider Motix
Slide Guide Strip

Slide Guide Strip


Show all 6 variants
20 2.000
On request
* Mandatory information

Technical Data

Properties

Article number 0.0.458.59
Line line 8
Property black
ESD ESD-safe = No
Weight, spec. Length m = 260 g/m
Delivery unit cut-off max. 2000 mm
Material PE-UHMW

Description

The Slide Guide Strip can be mounted directly in the profile groove to create simple slide mechanisms. It can be screw-connected to the profiles of the surrounding frames or to moving modules.
Slide Guides L and F are only suitable for installation on moving profiles.
The offset "e" prevents the moving components from colliding with the fixed frame elements.
Slide Guide L (A = floating bearing) and Slide Guide F (B = fixed bearing) as guide elements, secured to a moving component.
Required machining and fastening elements for fixing a Slide Guide Strip of any required length at the floating bearing end.
The distance between the fastening elements should be chosen to reflect the load.
Required machining and fastening elements for fixing a Slide Guide Strip of any required length at the floating bearing end.
The distance between the fastening elements should be chosen to reflect the load.
Required machining and fastening elements for fixing the Slide Guide Strip at the fixed bearing end.
Required machining and fastening elements for fixing the Slide Guide Strip at the fixed bearing end.

Variants

Sort by

Série:  8 Unité de livraison:  découpe Longueur:  20 ... 2000
Série:  8 Unité de livraison:  pièce Longueur:  2000
Série:  6 Unité de livraison:  découpe Longueur:  20 ... 2000
Série:  6 Unité de livraison:  pièce Longueur:  2000
Série:  5 Unité de livraison:  découpe Longueur:  20 ... 2000
Série:  5 Unité de livraison:  pièce Longueur:  2000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23210192
eCl@ss 7.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23360192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
Customs tariff number
39161000