Slide Guide Strip
20 2.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.459.28 |
---|---|
Line | line 6 |
Property | black |
ESD | ESD-safe = No |
Weight, spec. Length | m = 150 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PE-UHMW |
Description
Variants
Sort by
Serie: 8 | Unidad de suministro: Corte | Largo: 20 ... 2000 | |
Serie: 8 | Unidad de suministro: Pieza | Largo: 2000 | |
Serie: 6 | Unidad de suministro: Corte | Largo: 20 ... 2000 | |
Serie: 6 | Unidad de suministro: Pieza | Largo: 2000 | |
Serie: 5 | Unidad de suministro: Corte | Largo: 20 ... 2000 | |
Serie: 5 | Unidad de suministro: Pieza | Largo: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23210192
eCl@ss 7.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23360192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
Customs tariff number
39161000
Slide Guide Strip
20 2.000
On request
* Mandatory information