Angle Element T2
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.459.72 |
---|---|
Line | line 6 |
Property | natural |
ESD | ESD-safe = Yes |
Weight | m = 23 g |
Delivery unit | 1 pce. |
Material | Al, anodized |
Description
Variants
Sort by
Serie: 6 | Largo: 30 mm | Tipo de ranura: 6 mm | |
Serie: 6 | Largo: 60 mm | Tipo de ranura: 6 mm | |
Serie: 8 | Largo: 40 mm | Tipo de ranura: 8 mm | |
Serie: 8 | Largo: 80 mm | Tipo de ranura: 8 mm |
Downloads
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990