Technical Data
Scope of Delivery
C-Rail, slide plate complete, St, bright zinc-plated
C-Rail, Roller 5 K, PA
2 Countersunk Screws DIN 7991-M5x10, St, bright zinc-pl.
Properties
Article number | 0.0.460.37 |
---|---|
Line | line 5 |
ESD | ESD-safe = No |
Weight | m = 21 g |
Force max | Fmax. = 50 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 5 | Guide type: Shaft D6 | Number of rollers: 3 | |
Line: 5 | Guide type: Shaft D6 | Number of rollers: 1 | |
Line: 5 | Guide type: Aluminium rail profile | Number of rollers: 1 | |
Line: 6 | Guide type: Shaft D10 | Number of rollers: 3 | |
Line: 6 | Guide type: Shaft D10 | Number of rollers: 1 | |
Line: 6 | Guide type: Aluminium rail profile | Number of rollers: 1 | |
Line: 8 | Guide type: Shaft D14 | Number of rollers: 3 | |
Line: 8 | Guide type: Shaft D14 | Number of rollers: 1 | |
Line: 8 | Guide type: Aluminium rail profile | Number of rollers: 1 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84833080