C-Rail Slide Profile
20 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.461.02 |
---|---|
Line | line 6 |
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 5,44 cm2 |
Moment of Inertia, torsional | It = 1,07 cm4 |
Moment of Inertia, x-axis | Ix = 13,08 cm4 |
Moment of Inertia, y-axis | Iy = 5 cm4 |
Weight, spec. Length | m = 1,47 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 3,24 cm3 |
Resistance Moment, y-axis | Wy = 2,79 cm3 |
Description
Variants
Sort by
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 6000 | Guide type: Shaft D6 | |
Line: 5 | Delivery unit: Piece | Length: 6000 | Guide type: Shaft D6 | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Guide type: Shaft D10 | |
Line: 6 | Delivery unit: Piece | Length: 6000 | Guide type: Shaft D10 | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 6000 | Guide type: Shaft D14 | |
Line: 8 | Delivery unit: Piece | Length: 6000 | Guide type: Shaft D14 |
Load Calculation
Deflection calculator
Force application
20 6.000
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 11.0
23300202
eCl@ss 7.1
23300202
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
Customs tariff number
76042100
C-Rail Slide Profile
20 6.000
On request
* Mandatory information