item divider Motix
C-Rail Bearing Set

C-Rail Bearing Set


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

C-Rail, slide plate complete, St, bright zinc-plated
Roller D14, centric
2 C-Rail, Lubricating Systems 8 D14
2 Countersunk Screws DIN 7991-M8x16, St, bright zinc-plated

Properties

Article number 0.0.462.35
Line line 8
ESD ESD-safe = No
Weight m = 257 g
Force max Fmax. = 750 N
Delivery unit 1 set

Description

Pre-assembled Bearing Sets for special bearing units for creating continuous guide profiles using Slide Profiles.
The Slide Profiles must be machined appropriately for installing the Bearing Sets.

Variants

Sort by

Baureihe:  5 Führungsart:  Welle D6 Anzahl Rollen:  3
Baureihe:  5 Führungsart:  Welle D6 Anzahl Rollen:  1
Baureihe:  5 Führungsart:  Aluminium-Schienenprofil  Anzahl Rollen:  1
Baureihe:  6 Führungsart:  Welle D10 Anzahl Rollen:  3
Baureihe:  6 Führungsart:  Welle D10 Anzahl Rollen:  1
Baureihe:  6 Führungsart:  Aluminium-Schienenprofil  Anzahl Rollen:  1
Baureihe:  8 Führungsart:  Welle D14 Anzahl Rollen:  3
Baureihe:  8 Führungsart:  Welle D14 Anzahl Rollen:  1
Baureihe:  8 Führungsart:  Aluminium-Schienenprofil  Anzahl Rollen:  1

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84832000