item divider Motix
Cap Set, C-Rail

Cap Set, C-Rail


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

C-Rail, Rail Profile Cap right
C-Rail, Rail Profile Cap left

Properties

Article number 0.0.462.38
Line line 8
Property black
ESD ESD-safe = No
Weight m = 13 g
Delivery unit 1 set
Material PA-GF

Variants

Sort by

Baureihe:  5 Führungsart:  Welle D6 Profiltyp:  Schienenprofil
Baureihe:  5 Führungsart:  Welle D6 Profiltyp:  Schlittenprofil
Baureihe:  6 Führungsart:  Welle D10 Profiltyp:  Schienenprofil
Baureihe:  6 Führungsart:  Welle D10 Profiltyp:  Schlittenprofil
Baureihe:  8 Führungsart:  Welle D14 Profiltyp:  Schienenprofil
Baureihe:  8 Führungsart:  Welle D14 Profiltyp:  Schlittenprofil

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050703
eCl@ss 11.0
23050703
eCl@ss 6.0.1
23300202
eCl@ss 7.1
23050703
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
39269097