Technical Data
Scope of Delivery
Chain Reverse Unit, die-cast zinc, black, pre-assembled
Ball-bearing sprocket wheel, z = 16 (z = number of teeth)
One revolution corresponds to 203.2 mm
effective radius rw = 32.3 mm
Hub with multi-spline DIN ISO 14-6x11x14
Hub depth 30 mm, Max. load: MD = 20 Nm
Tensioning Block, die-cast zinc, black, pre-assembled
Fastening screws, St, black, 2 caps, PA, black
Chain length in Reverse Unit 236.3 mm
Notes on Use and Installation
Properties
Article number | 0.0.463.37 |
---|---|
Line | line 8 |
Torque max. | Mmax. = 20 Nm |
ESD | ESD-safe = No |
Weight | m = 1,1 kg |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Tipo di azionamento: Mozzo espandibile D15 | |
Tipo di azionamento: Albero scanalato VK14 | |
Tipo di azionamento: Foro ø 8, alesabile |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 11.0
23170490
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84833080