Conveyor Roller TRA50, Bearing Block Set
On request
Technical Data
Scope of Delivery
2 Bearing Blocks, PA, black
Fixed bearing cover, PA, black
Floating bearing cover, PA, black
2 Button-Head Screws ISO 7380-M8x25, St, bright zinc-pl.
2 washers DIN 433-8.4, St, bright zinc-pl.
Properties
Article number | 0.0.463.54 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 152 g |
Force max | Fmax. = 1.000 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Średnica: ø 50 mm | Napęd: ✓ | |
Średnica: ø 32 mm | Napęd: X |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
eCl@ss 6.0.1
36120490
eCl@ss 5.1
36129190
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
Customs tariff number
84283990
Conveyor Roller TRA50, Bearing Block Set
On request