item divider Motix
Slide Clamp 8 heavy-duty

Slide Clamp 8 heavy-duty

0.0.463.65

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Slide Clamp Profile 8, Al, anodized, natural
2 Caps, PA, black
1 Special clamping nut, St, black
1 Spacer sleeve, St
2 wipers
1 Hexagon Socket Head Cap Screw DIN 912-M8x20, St
1 T-Slot Nut 8 St M8
1 Clamp lever, black

Properties

Article number 0.0.463.65
Line line 8
ESD ESD-safe = No
Weight m = 385 g
Force max Fmax. = 1.500 N
Delivery unit 1 pce.

Description

Slide Clamp 8 heavy-duty is used for securing the guide slide relative to the guide profile.
It can be screw-connected under any carriage of item’s linear slides where there is a clearance of 20 mm to the guide profile.
It is advisable to additionally pin Slide Clamp 8 heavy-duty to the sliding profile (dowel DIN 6325-5m6 x 30).
Fixing bores have already been provided in Slide Clamp 8 heavy-duty for this purpose.
The special design of Slide Clamp 8 heavy-duty prevents undue force being applied to the bearings as a result of the clamping action.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23301692
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
79070000