item divider Motix
Clamping Set, Synchronising Shaft Profile

Clamping Set, Synchronising Shaft Profile


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

8 standard connecting plates 5, St, bright zinc-plated
4 T-Slot Nuts 6 St 2xM5-40, bright zinc-plated
8 screws M5x16, St, bright zinc-plated

Properties

Article number 0.0.463.72
ESD ESD-safe = No
Weight m = 88 g
Delivery unit 1 set

Description

The mounting holes for the tensioning screws are drilled perpendicular to the profile’s centre axis along the marking grooves.
The tensioning screws are tightened through the mounting holes drilled earlier.
The clamping set contains all parts required for fastening the Multi-Spline Shaft sections to both ends of a Synchronising Shaft Profile.
Snap Rings W should be used to secure the Synchroniser Shaft axially between the drive elements.

Variants

Sort by

Type d’entraînement:  Arbre cannelé VK14
Type d’entraînement:  Arbre cannelé VK32

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020401
eCl@ss 11.0
23020401
eCl@ss 6.0.1
23029090
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
UNSPSC 9.0
26111510
eCl@ss 7.1
23020501
UNSPSC 7.0
26111510
Customs tariff number
73269098