item divider Motix
Conveyor Roller TRA50 (Chain-Driven), Housing Profile

Conveyor Roller TRA50 (Chain-Driven), Housing Profile


Show all 4 variants
On request

Technical Data

Properties

Article number 0.0.463.83
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 3,36 cm2
Weight, spec. Length m = 0,91 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized

Description

After fitting, the bearing blocks are covered by the Housing Profile, which stretches along the entire length of the roller conveyor. The design of the Housing Profile with Side Guide ensures that transported goods are kept on track and the side guide itself incorporates a Line 5 groove that enables users to attach a Slide Strip 5 or other guide element.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Model:  Normal
Delivery unit:  Piece Length:  3000 Model:  Normal
Delivery unit:  Cut-off Length:  20 ... 3000 Model:  With Raised Edge
Delivery unit:  Piece Length:  3000 Model:  With Raised Edge

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
eCl@ss 6.0.1
36120490
eCl@ss 5.1
36129190
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
Customs tariff number
76042100