item divider Motix
Chain Counter-Reverse Unit 8

Chain Counter-Reverse Unit 8

0.0.463.91


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Gehäuse GK-Al, schwarz, vormontiert
2 Umlenkräder, St, wälzgelagert
Antriebsrad mit zentrischer Bohrung, St, z =16
aufbohrbar bis ⌀ 24 mm oder ⌀ 20 mm mit Passfedernut nach DIN 6885
Adapterplatte mit Spannelementen, Al, schwarz
Befestigungsschrauben, St, schwarz
Nutenstein 8 St 2xM8-50, St, verzinkt
4 Abdeckkappen, PA, schwarz
max. Belastung: MD = 35 Nm
Kettenlänge innerhalb der Gegenumlenkung 306,8 mm
Anwendungs- und Montagehinweise

Properties

Article number 0.0.463.91
Line line 8
Torque max. Mmax. = 35 Nm
ESD ESD-safe = No
Weight m = 3 kg
Delivery unit 1 pce.

Description

The Chain Counter-Reverse Unit provides a means of moving the drive to any position on the chain guide.
The Chain can be tensioned by moving the motor and sliding Adapter Plate Assembly within the Chain Counter-Reverse Unit if there is insufficient adjustment on the Chain Reverse Units.
The Chain Counter-Reverse Unit is screwed directly to the Support Profile. The Chain Guide Profile must be interrupted at this point in order to remove the chain from the profile groove.
Drive motors can be fitted using the Adapter Plate. The sprocket wheel hub and the Adapter Plate of the Chain Counter-Reverse Unit must be machined to suit requirements. The sprocket wheel is fitted directly onto the motor gearbox output shaft which also provides the necessary bearing arrangement.
To establish the exact length and precise number of chain links, divide the calculated chain length by 12.7 mm (= ½″) and round up the result to a whole even number. Subtract one chain link from this total, to be replaced by the removable Chain Link.
Note: Because the Chain stretches when under operating load it may be necessary – depending on the length of the conveyor line – to install a Chain that is shorter than the calculated target length. This adjustment can be made during assembly. The play-free chain drive is adjusted at the Chain Reverse Units.
The stretching that occurs in a new Chain must also be compensated for by making adjustments to the Chain Reverse Units.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 11.0
23170490
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84833080