item divider Motix
Profile 5 40x20

Profile 5 40x20


Show all 13 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.464.03
Line line 5
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 3,36 cm2
Moment of Inertia, torsional It = 1,32 cm4
Moment of Inertia, x-axis Ix = 1,46 cm4
Moment of Inertia, y-axis Iy = 5,19 cm4
Weight, spec. Length m = 0,91 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Permissible groove extraction force F = 500 N
Resistance Moment, x-axis Wx = 1,43 cm3
Resistance Moment, y-axis Wy = 2,6 cm3

Description

Profile 5 40x20 2N is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 5.
This compact aluminium profile in the standard design variant from item features two closed Line 5 profile grooves on one wide side and four open grooves. This aluminium profile can be used to build frames that have easy-to-clean, unbroken outer surfaces.
Line 5 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  Open Open Colour:  Aluminium, natural Aluminium, natural Closed side:  -
Delivery unit:  Piece Length:  3000 Grooves:  Open Open Colour:  Aluminium, natural Aluminium, natural Closed side:  -
Delivery unit:  Piece Length:  6000 Grooves:  Open Open Colour:  Aluminium, natural Aluminium, natural Closed side:  -
Delivery unit:  Cut-off Length:  20 ... 3000 Grooves:  Open Open Colour:  Black Black Closed side:  -
Delivery unit:  Piece Length:  3000 Grooves:  Open Open Colour:  Black Black Closed side:  -
Delivery unit:  Cut-off Length:  20 ... 3000 Grooves:  1 side closed 1 side closed Colour:  Aluminium, natural Aluminium, natural Closed side:  Long
Delivery unit:  Piece Length:  3000 Grooves:  1 side closed 1 side closed Colour:  Aluminium, natural Aluminium, natural Closed side:  Long
Delivery unit:  Cut-off Length:  20 ... 3000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Colour:  Aluminium, natural Aluminium, natural Closed side:  Short
Delivery unit:  Piece Length:  3000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Colour:  Aluminium, natural Aluminium, natural Closed side:  Short
Delivery unit:  Cut-off Length:  20 ... 3000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Colour:  Aluminium, natural Aluminium, natural Closed side:  -
Delivery unit:  Piece Length:  3000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Colour:  Aluminium, natural Aluminium, natural Closed side:  -
Delivery unit:  Cut-off Length:  20 ... 3000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Colour:  Aluminium, natural Aluminium, natural Closed side:  Long
Delivery unit:  Piece Length:  3000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Colour:  Aluminium, natural Aluminium, natural Closed side:  Long

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100