item divider Motix
Slide Guide Strip

Slide Guide Strip


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.464.24
Line line 5
Property black
ESD ESD-safe = No
Weight, spec. Length m = 80 g/m
Delivery unit 1 pce., length 2000 mm
Material PE-UHMW

Description

The Slide Guide Strip can be mounted directly in the profile groove to create simple slide mechanisms. It can be screw-connected to the profiles of the surrounding frames or to moving modules.
Slide Guides L and F are only suitable for installation on moving profiles.
The offset "e" prevents the moving components from colliding with the fixed frame elements.
Slide Guide L (A = floating bearing) and Slide Guide F (B = fixed bearing) as guide elements, secured to a moving component.
Required machining and fastening elements for fixing a Slide Guide Strip of any required length at the floating bearing end.
The distance between the fastening elements should be chosen to reflect the load.
Required machining and fastening elements for fixing a Slide Guide Strip of any required length at the floating bearing end.
The distance between the fastening elements should be chosen to reflect the load.
Required machining and fastening elements for fixing the Slide Guide Strip at the fixed bearing end.
Slide Guide Strip 5/5e must be counterbored by c = 2 mm in the area of the screw head.
Required machining and fastening elements for fixing the Slide Guide Strip at the fixed bearing end.
Slide Guide Strip 5/5e must be counterbored by c = 2 mm in the area of the screw head.

Variants

Sort by

Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 2000
Baureihe:  8 Liefereinheit:  Stück Länge:  2000
Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 2000
Baureihe:  6 Liefereinheit:  Stück Länge:  2000
Baureihe:  5 Liefereinheit:  Zuschnitt Länge:  20 ... 2000
Baureihe:  5 Liefereinheit:  Stück Länge:  2000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39161000