item divider Motix
Potential equalisation

Potential equalisation


Show all 3 variants

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Grub screw DIN 916-M3x12, St, black

Properties

Article number 0.0.464.45
Line line 5
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 1 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

The Potential Equaliser ensures that possible charge buildups are balanced out between the individual profiles of a construction. It can be retrofitted to the profile groove. Fitted at joints, it destroys the insulating anodized layer and creates an electrically conductive connection.
The Potential Equaliser cannot be considered an electrical connection suitable for forming part of a safety circuit.
Potential Equalisers 5 and 6 are swivelled into the Profile Groove and then pushed against the joint.
Potential Equalisers 5 and 6 are swivelled into the Profile Groove and then pushed against the joint.
The grub screw must be screwed in with light pressure on the key, until it rests against both profiles and nudges the Potential Equaliser out of its original position.

Variants

Sort by

Line:  5 Material:  Die-cast zinc
Line:  6 Material:  Die-cast zinc
Line:  8 Material:  Steel (bright zinc-plated)

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
UNSPSC 7.0
39121408
UNSPSC 9.0
39121408
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
Customs tariff number
79070000