RS Slide Strip
20 20.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.465.65 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Cross-sectional area | A = 0,45 cm2 |
Weight, spec. Length | m = 44 g/m |
Delivery unit | cut-off max. 20 m |
Material | PE-HD |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 20000 | |
Delivery unit: Roll | Length: 20000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
22320204
eCl@ss 11.0
22320204
eCl@ss 7.1
22320204
UNSPSC 7.0
30151801
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
UNSPSC 9.0
30151801
eCl@ss 6.0.1
22320204
Customs tariff number
39161000
RS Slide Strip
20 20.000
On request
* Mandatory information