item divider Motix
Conveyor Roller, Bearing Set

Conveyor Roller, Bearing Set


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 bearing flanges, PA-GF, black
ball-bearing support, sealed

Properties

Article number 0.0.472.08
Line line 8
ESD ESD-safe = No
Weight m = 16 g
Force max Fmax. = 100 N
Delivery unit 1 set

Description

Multifunctional Conveyor Roller ideal for interlinking manual working stations where slim diameter rollers are an advantage. The ball bearing Conveyor Rollers TR32 are simply pushed on and engage in the Bearing Blocks which are screw fitted in the groove of Profiles 8. The distance between the rollers can be selected as a function of the load. A Conveyor Roller TR32 of any required length can be customized using a Bearing Set and a Tube D32. (Please note load specifications in the table below).

Assembly Instructions

The minimum distance between two side-by-side Conveyor Roller TR32, Bearing Block Sets 8 is ≥6mm.

Variants

Sort by

Diameter:  ø 32 mm
Diameter:  ø 50 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
Customs tariff number
84832000