item divider Motix
Fastening Set 6-8 for Security Limit Switch / Lock compact

Fastening Set 6-8 for Security Limit Switch / Lock compact

0.0.473.22

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Angle bracket 6-8, die-cast zinc, similar to RAL 9006
Angle bracket cap 6-8, PA-GF, black
Fastening plate 6-8, die-cast zinc, similar to RAL 9006
Fastening elements: security button-head screws and T-Slot Nuts

Properties

Article number 0.0.473.22
Line line 6
Line line 8
ESD ESD-safe = Yes
Weight m = 349 g
Delivery unit 1 set

Description

Reliable tamper prevention: all the screws in the Fastening Sets for Security Limit Switches and Locks now come with tamper-proof pin hex button head screws as standard.
Use Security L-Key Set 2.5-6 A/F (0.0.627.48) for assembly and adjustment.

Downloads

Accessoires

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130690
UNSPSC 9.0
39121501
eCl@ss 7.1
27130690
eCl@ss 11.0
27130690
UNSPSC 7.0
39121501
eCl@ss 6.0.1
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
Customs tariff number
73269098