Technical Data
Scope of Delivery
PA-GF / St, corrosion-resistant
3 security button-head screws M4x14, St, bright zinc-plated
3 square nuts similar to DIN 557-M4-5, St, bright zinc-plated
Properties
Article number | 0.0.473.24 |
---|---|
Line | line 6 |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 22 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Anchura de puerta: entre 500 mm y 1000 mm | |
Anchura de puerta: menos de 500 mm |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
eCl@ss 7.1
27130690
eCl@ss 11.0
27130690
eCl@ss 6.0.1
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
Customs tariff number
85369095