Security Switch Connecting Cable
On request
Technical Data
Scope of Delivery
Connecting cable 4x0.75 mm2 l = 5 m d = 6 mm
Properties
Article number | 0.0.473.93 |
---|---|
Line | line 6 |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 317 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Codage: Code A | |
Codage: Code B |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130690
eCl@ss 6.0.1
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
eCl@ss 7.1
27130690
eCl@ss 11.0
27130690
Customs tariff number
85369010
Security Switch Connecting Cable
On request