item divider Motix
Mounting bracket

Mounting bracket


Show all 4 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.474.61
Property black
ESD ESD-safe = No
Weight m = 77 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

Brackets Zn are very versatile and can be used for securing various components in variable positions on MB Building Kit System profiles and panel elements.
The slots can be used to adjust the position and angle of the Bracket over a broad range and have been designed for screws up to size M6. Locating Washers 6 D5 or 6 D4 are recommended for smaller screws

Variants

Sort by

Außenmaß:  40x40 Maß X:  40 Maß Y:  40
Außenmaß:  60x40 Maß X:  60 Maß Y:  40
Außenmaß:  60x60 Maß X:  60 Maß Y:  60
Außenmaß:  80x40 Maß X:  80 Maß Y:  40

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000