Technical Data
Properties
Article number | 0.0.474.62 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 92 g |
Delivery unit | 1 pce. |
Material | Die-cast zinc |
Description
Variants
Sort by
Außenmaß: 40x40 | Maß X: 40 | Maß Y: 40 | |
Außenmaß: 60x40 | Maß X: 60 | Maß Y: 40 | |
Außenmaß: 60x60 | Maß X: 60 | Maß Y: 60 | |
Außenmaß: 80x40 | Maß X: 80 | Maß Y: 40 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
79070000