item divider Motix
Protective Profile

Protective Profile


Show all 8 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.474.71
Line line 8
Property black
ESD ESD-safe = No
Weight, spec. Length m = 435 g/m
Hardness 70 Sh A
Delivery unit 1 pce., length 2000 mm
Material TPE

Description

The Protective Profiles have a modular dimension of 40 mm.
Large cross-sections of Line 8 Profiles can be protected effectively by combining several Protective Profiles.

Variants

Sort by

Line:  8 Material:  TPE Colour:  Black Black ESD-safe:  X Shape:  Rounded Rounded
Line:  8 Material:  TPE Colour:  Black Black ESD-safe:  X Shape:  Rectangular Rectangular
Line:  8 Material:  Foamed PE Colour:  Grey Grey ESD-safe:  X Shape:  Rectangular Rectangular
Line:  6 Material:  Foamed PE Colour:  Grey Grey ESD-safe:  X Shape:  Rectangular Rectangular
Line:  8 Material:  Foamed PE Colour:  Grey Grey ESD-safe:  X Shape:  Angle Angle
Line:  8 Material:  TPE Colour:  Black Black ESD-safe: Shape:  Rectangular Rectangular
Line:  8 Material:  TPE Colour:  Black Black ESD-safe: Shape:  Rounded Rounded
Line:  8 Material:  PP/TPE Colour:  Black/yellow Black/yellow ESD-safe:  X Shape:  Rectangular Rectangular

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
31141502
eCl@ss 11.0
23360192
UNSPSC 7.0
31141502
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
39161000