item divider Motix
Wall Profile KW

Wall Profile KW


Show all 4 variants
20 3.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.474.76
Line Work Bench System
Line line 12
Line line 5
Line line 6
Line line 8
Property natural
ESD ESD-safe = Yes
Weight, spec. Length m = 2,25 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Holes drilled into Wall Profile KW can be used to install the robust and inherently stable cable duct anywhere on the work bench.
Although the cable duct has a large swing lid opening, Catch 160 KW provides the necessary stability when clipped into place (two per metre).
The design of the modular duct system allows the construction of segmented sections of any required length. The individual profile elements are simply locked together. Openings of any size in the Wall and Support Profiles are possible to each side.
Cables from the cable duct can be run through these openings.
The profiles are locked in position relative to each other using the screws of Cap KW.
The grooves of Line 5 Support and Wall Profiles KW enable T-Slot Nuts 5 (Section 3.1 T-Slot Nuts) to be used to secure parts within the cable duct.
The space inside the Cable Duct is large enough to stow power packs even when plugged into adapter blocks.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Shape:  Other Other
Delivery unit:  Piece Length:  3000 Shape:  Other Other
Delivery unit:  Cut-off Length:  20 ... 3000 Shape:  Rectangular Rectangular
Delivery unit:  Piece Length:  3000 Shape:  Rectangular Rectangular

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400790
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
Customs tariff number
76042990