Angle Brackets Al and St
Technical Data
Properties
Article number | 0.0.475.20 |
---|---|
Line | line 8 |
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 2,2 kg |
Delivery unit | 1 pce. |
Material | High-strength cast iron |
Description
Variants
Sort by
Line: 6 | External dimension: 120x120 | Material: Die-cast aluminium | Width: 30 mm | Groove type: 6 mm | |
Line: 8 | External dimension: 160x160 | Material: Die-cast aluminium | Width: 80 mm | Groove type: 8 mm | |
Line: 8 | External dimension: 160x160 | Material: Cast iron (high-strength cast iron) | Width: 80 mm | Groove type: 8 mm | |
Line: 8 | External dimension: 160x160 | Material: Die-cast aluminium | Width: 40 mm | Groove type: 8 mm | |
Line: 8 | External dimension: 160x160 | Material: Cast iron (high-strength cast iron) | Width: 80 mm | Groove type: 8 mm | |
Line: 10 | External dimension: 200x200 | Material: Die-cast aluminium | Width: 50 mm | Groove type: 10 mm | |
Line: 12 | External dimension: 240x240 | Material: Die-cast aluminium | Width: 120 mm | Groove type: 12 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
73259910