item divider Motix
Levelling Knuckle Foot

Levelling Knuckle Foot


Show all 37 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Spindle, St, stainless
Foot plate, St, stainless
Hexagon nut DIN 934-M8, St, stainless

Properties

Article number 0.0.475.41
Property stainless
ESD ESD-safe = Yes
Weight m = 107 g
Force max Fmax. = 10.000 N
Delivery unit 1 pce.
Angle α = 7 °

Description

Knuckle feet in stainless steel for use in areas that are at risk of corrosion. The fact that they are electrically conductive means that they can also be used for desks and devices in areas that are susceptible to ESD.

Note:
The protective conductor of a machine or device must not be connected via a conductive knuckle foot. An additional Earthing Terminal (Section 6.1 Electrical Discharge) with a separate cable is required for this purpose.
A ball and socket joint compensates for slopes.
f1min = 29 mm
f2max = 50 mm

Variants

Sort by

Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 20 mm Thread:  M5
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 20 mm Thread:  M5
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 47 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  - Thread:  M12
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M10
Line:  X Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 80 mm Thread:  M16

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024200