Document Holder 8
On request
Technical Data
Scope of Delivery
Fully assembled (including protective panel PMMA)
Document dimension A = 210 mm
Document dimension B = 300 mm
Properties
Article number | 0.0.476.24 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 2,3 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Dokumentengröße: A3 | Rahmen: X | |
Dokumentengröße: A4 | Rahmen: X | |
Dokumentengröße: A3 | Rahmen: ✓ | |
Dokumentengröße: A4 | Rahmen: ✓ |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
44111501
UNSPSC 7.0
44111501
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090