item divider Motix
Rotating Pawl Latch 8

Rotating Pawl Latch 8

0.0.476.96

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Pawl, die-cast zinc, bright zinc-plated
2 alternating stops, die-cast zinc, bright zinc-plated
Crank, die-cast zinc, bright zinc-plated
Connecting plate, St
Glide bush, POM, black
Cap Screw DIN 912-M3x5, St, bright zinc-plated
Notes on Use and Installation

Properties

Article number 0.0.476.96
Line line 8
ESD ESD-safe = No
Weight m = 50 g
Delivery unit 1 set

Description

Ergonomically designed Door Knob for actuating Integrated Lock System 8 and serving as a handle for Rotating Pawl Latch 8.
The lockable version uses a locking bar to prevent rotation of the Door Knob.
The set includes the necessary fastening elements and two square pins for actuating the lock from one or both sides.
If the door is to be opened from both sides, 2 Door Knob sets must be combined. The lockable Door Knob can only be actuated from one side.
Integrated Lock System 8 is a modular door lock for guards and enclosures. The various configurations using pawl latches or rods enable doors to be locked in up to three directions.
The lock is fully integrated into Profile 8 or Profile 8 light (not clamp profiles) - the rotating pawl latch swings into the lateral profile groove and the rods are concealed in the profile core bore.
The system can be operated from either one side or both sides of the door (i.e. inside/outside). There is also the option of locking the door from one side by using the lockable Door Knob.

Assembly Instructions

A counterbore with a diameter of 30 mm must be drilled into the door profile for holding the Integrated Lock System.
A commercially available counterbore drill (3-cutter with ⌀ 11 mm guide pin or larger) or Step Drill, Universal Connection 12 is required for this purpose. The ⌀ 30 mm counterbore must be 25 mm deep.
The basic version of the door lock with Integrated Lock System 8 consists of Rotating Pawl Latch 8 and at least one Door Knob.
A Rod Latch 8 is required for the rod for both the upper and lower ends of the door.
Tube D6.3x1.6 5.5 A/F forms the connection between the Rotating Pawl Latch and the Rod Latch.
The length l of the tube for actuating the Rod Latch is:
l = a - 60 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23199090
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
UNSPSC 7.0
46171503
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090