item divider Motix
Cable Entry Protector

Cable Entry Protector

40 160

Show all 7 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.479.74
Property black
ESD ESD-safe = No
Weight m = 5 g
Delivery unit 1 pce.
Material PA-GF

Description

The Cable Entry Protectors enable hoses and cables to be routed in and out of conduits without having to deburr the profiles or take other protective measures.
A break is made at a suitable point in the Support Profiles and Wall Profiles (modular conduit system) or the Lid Profiles (conduits E/SE). A Cable Entry Protector covers the sharp cut edges of the profiles and protects cables and hoses as they emerge from the conduits.
At conduit branches, multiple Cable Entry Protectors can be located next to each other on the inside of the conduit.
Cable Entry Protectors, Lid are suitable for use with Lid Profiles and Support Profiles. Cable Entry Protectors, Wall are suitable for the appropriate Wall Profiles.

Variants

Sort by

Longueur de l'arête X:  160 Domaine d'application:  Couvercle Sécurité ESD: Brosse pour étanchéité: 
Longueur de l'arête X:  40 Domaine d'application:  Paroi Sécurité ESD:  X Brosse pour étanchéité:  X
Longueur de l'arête X:  80 Domaine d'application:  Paroi Sécurité ESD:  X Brosse pour étanchéité:  X
Longueur de l'arête X:  40 Domaine d'application:  Couvercle Sécurité ESD:  X Brosse pour étanchéité:  X
Longueur de l'arête X:  80 Domaine d'application:  Couvercle Sécurité ESD:  X Brosse pour étanchéité:  X
Longueur de l'arête X:  120 Domaine d'application:  Paroi Sécurité ESD:  X Brosse pour étanchéité:  X
Longueur de l'arête X:  160 Domaine d'application:  Paroi Sécurité ESD:  X Brosse pour étanchéité:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 4.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097