Cable Entry Protector
On request
Technical Data
Properties
Article number | 0.0.479.75 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 9 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Edge length X: 160 | Scope of application: Cover | ESD-safe: ✓ | Sealing Brush: ✓ | |
Edge length X: 40 | Scope of application: Wall | ESD-safe: X | Sealing Brush: X | |
Edge length X: 80 | Scope of application: Wall | ESD-safe: X | Sealing Brush: X | |
Edge length X: 40 | Scope of application: Cover | ESD-safe: X | Sealing Brush: X | |
Edge length X: 80 | Scope of application: Cover | ESD-safe: X | Sealing Brush: X | |
Edge length X: 120 | Scope of application: Wall | ESD-safe: X | Sealing Brush: X | |
Edge length X: 160 | Scope of application: Wall | ESD-safe: X | Sealing Brush: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 4.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097
Cable Entry Protector
On request