item divider Motix
Cable Entry Protector

Cable Entry Protector

40 160

Show all 7 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 halves

Properties

Article number 0.0.479.76
Property black
ESD ESD-safe = No
Weight m = 7 g
Delivery unit 1 set
Material PA-GF

Description

Cable Entry Protectors, Lid and Cable Entry Protectors Wall 120-80 and 160-80 are divided into two parts, which greatly facilitates installation for cables, without having to remove plugs or terminals.

Variants

Sort by

Edge length X:  160 Scope of application:  Cover ESD-safe: Sealing Brush: 
Edge length X:  40 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  80 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  40 Scope of application:  Cover ESD-safe:  X Sealing Brush:  X
Edge length X:  80 Scope of application:  Cover ESD-safe:  X Sealing Brush:  X
Edge length X:  120 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  160 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 4.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097