item divider Motix
Fastening set for Angle Bracket

Fastening set for Angle Bracket


Show all 5 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Profile Bar 8 St M8, bright zinc-plated
4 Button-Head Screws ISO 7380-M8x20, St, bright zinc-plated
4 washers DIN 1441-9.0, St, bright zinc-plated

Properties

Article number 0.0.479.96
Line line 8
ESD ESD-safe = No
Weight m = 132 g
Delivery unit 1 set
Torque M = 25 Nm

Description

Angle Bracket 8 160x160 Al is a heavy-duty fastening element for power-lock, non-machined interconnection of large Profiles 8. It can also be used for screwing profiles to floors and walls and for fastening heavy parts that are not part of the MB Building Kit System. Angle Bracket 8 160x160 Al M8 is fastened to the profile with the Fastening Set. Up to 4 Fastening Sets per Angle Bracket are required depending on the combination of profiles used.
When used as a reinforcing element at points where large profiles are joined, several Angle Brackets may be used in parallel. N.B.: The maximum permissible tensile load-carrying capacity of the profile groove should not be exceeded!

Variants

Sort by

Baureihe:  8 Material:  Stahl (rostfrei) Gewindelänge:  21 Gewinde:  M12 Nuttyp:  8 mm
Baureihe:  6 Material:  Stahl (verzinkt) Gewindelänge:  16 Gewinde:  M6 Nuttyp:  6 mm
Baureihe:  8 Material:  Stahl (verzinkt) Gewindelänge:  20 Gewinde:  M8 Nuttyp:  8 mm
Baureihe:  10 Material:  Stahl (verzinkt) Gewindelänge:  25 Gewinde:  M10 Nuttyp:  10 mm
Baureihe:  12 Material:  Stahl (verzinkt) Gewindelänge:  30 Gewinde:  M12 Nuttyp:  12 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
73269098