item divider Motix
Radius Seal

Radius Seal


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Properties

Article number 0.0.480.03
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 4 g
Delivery unit 1 pce.
Material PA
cleanroom suitability Yes

Description

The plastic Radius Seals ensure a continuous transition for the external contour of 90° profile connections. The gap between the straight end-face saw cut of the profile and the profile edge radius is filled by the seal.
This simplifies cleaning and prevents dirt from entering the profile cavities. Radius Seals can therefore be used particularly effectively in clean-room conditions.
The Radius Seals can be used in combination with all MB System connecting elements.
Important:
When using the Radius Seal with Standard, Universal and Automatic Fasteners the power-look connection is affected by an interlying plastic element which reduces the load that the connnection will bear. It is advisable to use an additional safety factor of 2 at the design stage.
In calculating the length of the cross profiles between two profiles, the thickness of the Radius Seals on each side must be taken into account.

Variants

Sort by

Baureihe:  6 Kontur:  Quadratisch Quadratisch Bauform:  beidseitig Geschlossene Seite:  kurz Maß X:  30
Baureihe:  6 Kontur:  Quadratisch Quadratisch Bauform:  einseitig Geschlossene Seite:  kurz Maß X:  30
Baureihe:  6 Kontur:  Rechteckig Rechteckig Bauform:  beidseitig Geschlossene Seite:  kurz Maß X:  60
Baureihe:  6 Kontur:  Rechteckig Rechteckig Bauform:  beidseitig Geschlossene Seite:  lang Maß X:  30
Baureihe:  6 Kontur:  Rechteckig Rechteckig Bauform:  einseitig Geschlossene Seite:  lang Maß X:  30
Baureihe:  8 Kontur:  Quadratisch Quadratisch Bauform:  beidseitig Geschlossene Seite:  kurz Maß X:  40
Baureihe:  8 Kontur:  Quadratisch Quadratisch Bauform:  einseitig Geschlossene Seite:  kurz Maß X:  40
Baureihe:  8 Kontur:  Rechteckig Rechteckig Bauform:  beidseitig Geschlossene Seite:  kurz Maß X:  80
Baureihe:  8 Kontur:  Rechteckig Rechteckig Bauform:  beidseitig Geschlossene Seite:  lang Maß X:  40
Baureihe:  8 Kontur:  Rechteckig Rechteckig Bauform:  einseitig Geschlossene Seite:  lang Maß X:  40

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23079090
eCl@ss 4.0
23071404
eCl@ss 4.1
23071404
eCl@ss 5.0
23079004
eCl@ss 5.1
23079004
eCl@ss 7.1
23079090
eCl@ss 11.0
23079090
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
Customs tariff number
39269097