Technical Data
Scope of Delivery
Floor anchor M12x150
Nut, similar to DIN 934-M12, St, bright zinc-plated
Washer, similar to ISO 7089-M12, St, bright zinc-plated
Properties
Article number | 0.0.485.83 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Thread | M12 |
Weight | m = 128 g |
Force max | Fmax. = 4.760 N |
Delivery unit | 1 pce. |
Material | St |
Torque | M = 60 Nm |
Description
Variants
Sort by
Gwint: M8 | Długość gwintu: 95 | |
Gwint: M10 | Długość gwintu: 135 | |
Gwint: M12 | Długość gwintu: 150 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23159090
eCl@ss 11.0
23369090
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
eCl@ss 5.0
23152101
eCl@ss 5.1
23152101
UNSPSC 9.0
31162104
eCl@ss 6.0.1
23152101
eCl@ss 7.1
23159090
UNSPSC 7.0
31162104
Customs tariff number
73181568