item divider Motix
Document Holder 8 Lid Profile

Document Holder 8 Lid Profile


Show all 2 variants
20 3.000
On request
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.485.92
Line Work Bench System
Property natural
ESD ESD-safe = No
Weight, spec. Length m = 0,47 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Document Holders can be constructed in any sizes as either clipboards or frames for documents.
item’s sales partners provide design assistance and supply either individual components, complete frames or building kits.
The tables overleaf show the dimensions required for Document Holders together with the various sizes.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000
Delivery unit:  Piece Length:  3000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
eCl@ss 11.0
21100292
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
76042990