Technical Data
Scope of Delivery
Door Knob, PA, black, with lock insert
2 keys
Square pin 56 mm long, St, bright zinc-plated
2 T-Slot Nuts 8 Al M5
2 Countersunk Screws DIN 7991-M5x16, St, bright zinc-plated
Properties
Article number | 0.0.486.80 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 131 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Verrouillable: X | |
Verrouillable: ✓ |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23199090
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
UNSPSC 7.0
46171503
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
39259010