item divider Motix
Conduit Cap

Conduit Cap

30 160
15 160

Show all 21 variants
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.486.81
Property black
ESD ESD-safe = No
Weight m = 1 g
Delivery unit 1 pce.
Material PA-GF

Description

The Conduit Caps are then screw-connected with the end face against the Conduit Profiles.

Variants

Sort by

Connection type:  Screw-attached Shape:  Square Square Edge length X:  40 Edge length Y:  40 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  80 Edge length Y:  40 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  80 Edge length Y:  80 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  160 Edge length Y:  80 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  160 Edge length Y:  40 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  120 Edge length Y:  40 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  120 Edge length Y:  80 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  160 Edge length Y:  120 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  160 Edge length Y:  160 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  120 Edge length Y:  120 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  30 Edge length Y:  15 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  30 Edge length Y:  30 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  60 Edge length Y:  30 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  60 Edge length Y:  60 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  40 Edge length Y:  20 Colour:  Black Black
Connection type:  Self-clamping Shape:  Square Square Edge length X:  40 Edge length Y:  40 Colour:  Grey Grey
Connection type:  Self-clamping Shape:  Rectangular Rectangular Edge length X:  80 Edge length Y:  40 Colour:  Grey Grey
Connection type:  Self-clamping Shape:  Square Square Edge length X:  80 Edge length Y:  80 Colour:  Grey Grey
Connection type:  Screw-attached Shape:  Square Square Edge length X:  40 Edge length Y:  40 Colour:  Black Black
Connection type:  Screw-attached Shape:  Square Square Edge length X:  80 Edge length Y:  80 Colour:  Black Black
Connection type:  Screw-attached Shape:  Rectangular Rectangular Edge length X:  80 Edge length Y:  40 Colour:  Black Black

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400709
eCl@ss 4.1
27140603
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39235090