item divider Motix
Earthing Connection 8

Earthing Connection 8

0.0.486.95

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 T-Slot Nuts 8 St M8, bright zinc-plated
2 caps for Earthing Connection 8, PA-GF, black
Earthing wire, Cu, tin-plated
2 hexagon nuts DIN936-M8, St, black
2 grub screws DIN 916-M8x30, St, bright zinc-plated
2 special washers DIN 6798-8.4, St, bright zinc-plated
2 lock nuts M8, St, black

Properties

Article number 0.0.486.95
Line line 8
ESD ESD-safe = Yes
Weight m = 125 g
Delivery unit 1 set
Torque M = 25 Nm

Description

Ready-made electrical connection for system elements that need to be grounded to a construction frame.
All elements of a machine have to be connected to the protective conductor if there is a danger that they will become electrically live in the event of a fault. Detachable or movable components must not be connected via their fastening elements (fastening screws, hinges). A flexible conductor with a large conductive cross-sectional area (16 mm2) ensures that the electrical connection remains intact irrespective of the mechanical fastening or possible movement.
Earthing Connection 8 can also be used to interconnect neighbouring shelves or table constructions in order to equalise potential. Earthing Connection 8 can also be used to connect work benches to the grounding earth equipment.
The set includes selected fastening elements which provide a secure contact with the groove of Profile 8, highly flexible stranded wires and protective caps.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
UNSPSC 9.0
39121409
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
UNSPSC 7.0
39121409
Customs tariff number
85359000