item divider Motix
Lifting-Door Chain Reverse Unit

Lifting-Door Chain Reverse Unit


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Chain Reverse Unit, Al, anodized
Reversing wheel, slide bearing, PA
Chain length in Reverse Unit 182.3 mm
3 Hexagon Socket Head Cap Screws DIN 912-M8x80,
St, bright zinc-plated
Notes on Use and Installation

Properties

Article number 0.0.487.14
Line line 8
ESD ESD-safe = No
Weight m = 1,02 kg
Delivery unit 1 set

Description

Lifting-Door Chain Reverse Unit E
Inexpensive Lifting-Door Chain Reverse Unit for manually actuated lifting doors. Plastic wheel with slide bearing, suitable for doors up to 20 kg.
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.

Variants

Sort by

Tipo di azionamento:  Albero scanalato VK14
Tipo di azionamento:  manualmente

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
eCl@ss 11.0
23170490
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
Customs tariff number
84879090