item divider Motix
Conduit Profile U 40x40

Conduit Profile U 40x40


Show all 4 variants
20 3.000
On request
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

a = 40 mmb = 37 mm
c = 29 mmd = 1.5 mm

Properties

Article number 0.0.487.27
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 2,23 cm2
Weight, spec. Length m = 0,61 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

The installation conduits in the SE version feature a screw channel for fastening End Caps. This makes these cable routing conduits easier to use.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Cap fitting:  Screw-attached
Delivery unit:  Piece Length:  3000 Cap fitting:  Screw-attached
Delivery unit:  Cut-off Length:  20 ... 3000 Cap fitting:  None
Delivery unit:  Piece Length:  3000 Cap fitting:  None

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990