item divider Motix
Conduit Profile U 60x30

Conduit Profile U 60x30


Show all 8 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.487.34
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 2,09 cm2
Weight, spec. Length m = 0,55 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized

Description

The installation conduits in the SE version feature a screw channel for fastening End Caps. This makes these cable routing conduits easier to use.
Conduit Profiles U are available with or without screw channels (SE) for fastening metal end caps in place. A corresponding length of Lid Profile E can be ordered as a top covering for the conduit.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Orientation:  Vertical Cap fitting:  Screw-attached Dimension X:  30 mm
Delivery unit:  Piece Length:  3000 Orientation:  Vertical Cap fitting:  Screw-attached Dimension X:  30 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Orientation:  Vertical Cap fitting:  None Dimension X:  30 mm
Delivery unit:  Piece Length:  3000 Orientation:  Vertical Cap fitting:  None Dimension X:  30 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Orientation:  Horizontal Cap fitting:  Screw-attached Dimension X:  60 mm
Delivery unit:  Piece Length:  3000 Orientation:  Horizontal Cap fitting:  Screw-attached Dimension X:  60 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Orientation:  Horizontal Cap fitting:  None Dimension X:  60 mm
Delivery unit:  Piece Length:  3000 Orientation:  Horizontal Cap fitting:  None Dimension X:  60 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042990