item divider Motix
Hinge Al

Hinge Al


Show all 13 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Scope of Delivery

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x14, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation

Properties

Article number 0.0.488.94
Line line 8
ESD ESD-safe = No
Weight m = 113 g
Force max Fmax. = 500 N
Delivery unit 1 set
cleanroom suitability Yes

Description

Slimline high-stability aluminium hinges
Hinges Al, light duty are suitable for use with swivel doors and lids designed with either profiles or solid panels.

Surface-mounted hinges or fastening in the door gap
Hinges Al, light duty can be surface-mounted. This enables doors to be fitted to the fixed outer frame with virtually no door gap (designation "0").
When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.

Combination of Line 6 and 8 Profiles
The many possible combinations enable doors to be fitted in Line 6 and 8 frames and allow different profile sizes to be combined with each other.
Hinges Al, light duty are available as complete sets for all popular combinations of profiles and for combinations of profiles and panel elements.
Each of the sets consists of 2 Hinge Leaves and the Hinge Pin and the fastening elements (screws and T-Slot Nuts) for the relevant profile lines.
The Hinge Pin is supplied with the relevant hinges. It is pressed into one of the Hinge Leaves. Right-hand or left-hand hinges are possible by inserting the pin into the Hinge Leaf in the appropriate direction.

Assembly Instructions

Lift-off doors must be fitted with the same types of hinges. Fixed doors must be fitted with at least one right-hand and one left-hand hinge.
The Hinge Pins must be greased before installation.
Arrangement of one right-hand hinge and one left-hand hinge for constructing a door that cannot be lifted off.

Variants

Sort by

Line:  8 Clearance:  4 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  0 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  0 mm Connection type:  Surface / profile Second line:  8
Line:  8 Clearance:  4 mm Connection type:  Surface / profile Second line:  8
Line:  6 Clearance:  0 mm Connection type:  Profile / profile Second line:  6
Line:  6 Clearance:  0 mm Connection type:  Surface / profile Second line:  6
Line:  6 Clearance:  4 mm Connection type:  Profile / profile Second line:  6
Line:  6 Clearance:  4 mm Connection type:  Surface / profile Second line:  6
Line:  10 Clearance:  4 mm Connection type:  Profile / profile Second line:  10
Line:  10 Clearance:  4 mm Connection type:  Surface / profile Second line:  10
Line:  6 Clearance:  0 mm Connection type:  Profile / profile Second line:  8
Line:  6 Clearance:  4 mm Connection type:  Profile / profile Second line:  8
Line:  8 Clearance:  4 mm Connection type:  Profile / profile Second line:  8

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 11.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 4.0
22041403
UNSPSC 9.0
31162403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
83021000