Hinge Al
On request
* Mandatory information
Technical Data
Scope of Delivery
2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts 6 St M5, bright zinc-plated
2 Countersunk Screws DIN 7991-M5x12, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
Properties
Article number | 0.0.488.98 |
---|---|
Line | line 6 |
ESD | ESD-safe = No |
Weight | m = 84 g |
Delivery unit | 1 set |
cleanroom suitability | Yes |
Description
Assembly Instructions
Variants
Sort by
Line: 8 | Clearance: 4 mm | Connection type: Profile / profile | Second line: 8 | |
Line: 8 | Clearance: 0 mm | Connection type: Profile / profile | Second line: 8 | |
Line: 8 | Clearance: 0 mm | Connection type: Surface / profile | Second line: 8 | |
Line: 8 | Clearance: 4 mm | Connection type: Surface / profile | Second line: 8 | |
Line: 6 | Clearance: 0 mm | Connection type: Profile / profile | Second line: 6 | |
Line: 6 | Clearance: 0 mm | Connection type: Surface / profile | Second line: 6 | |
Line: 6 | Clearance: 4 mm | Connection type: Profile / profile | Second line: 6 | |
Line: 6 | Clearance: 4 mm | Connection type: Surface / profile | Second line: 6 | |
Line: 10 | Clearance: 4 mm | Connection type: Profile / profile | Second line: 10 | |
Line: 10 | Clearance: 4 mm | Connection type: Surface / profile | Second line: 10 | |
Line: 6 | Clearance: 0 mm | Connection type: Profile / profile | Second line: 8 | |
Line: 6 | Clearance: 4 mm | Connection type: Profile / profile | Second line: 8 | |
Line: 8 | Clearance: 4 mm | Connection type: Profile / profile | Second line: 8 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
83021000
Hinge Al
On request
* Mandatory information