item divider Motix
Security Lock

Security Lock


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Casing, PA-GF, black
Positive break
Rated control supply voltage: 24 V AC/DC
Protection: IP 67, EN 60529
Test certification to BG-GS-ET-19
Triangular socket wrench DIN 22417 M5
B10d switch (NC) 2,000,000
Service life: 20 years

Properties

Article number 0.0.489.82
Line line 6
Line line 8
ESD ESD-safe = No
Weight m = 305 g
Delivery unit 1 set
Voltage (DC) U = 24 V DC
Voltage, primary U1 = 24 V AC

Description

Compact Security Limit Switch and Security Lock for electrical and mechanical securing of swing, lifting and sliding doors.
When the actuator is pressed in, the contact is closed. The Security Lock, working on the zero-current principle, also locks the actuator at the same time when appropriately wired. This mechanically prevents the doors from being opened even in the event of a power failure or impermissible operating states. In the event of an emergency, the Security Lock can be opened without power using the supplied triangular socket wrench.
Wiring diagram:
Security Lock compact 2NC
Illustration of circuits:
Security Lock compact 2NC

Variants

Sort by

Supply voltage:  24 V Switching characteristics:  Normally open contact
Supply voltage:  230 V Switching characteristics:  Normally open contact
Supply voltage:  24 V Switching characteristics:  Normally closed contact
Supply voltage:  230 V Switching characteristics:  Normally closed contact

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130690
eCl@ss 6.0.1
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
UNSPSC 9.0
39121501
eCl@ss 7.1
27130690
eCl@ss 11.0
27130690
UNSPSC 7.0
39121501
Customs tariff number
85365080