item divider Motix
Adapter 8

Adapter 8


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.489.87
Line line 8
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 84 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

Smooth transition between profile cross-sections
The gap that would result when connecting the rounded outer surface of Profiles 8 D40 and the straight profile end faces (or any other flat components) is closed off completely by Adapter 8 D40. A smooth transition is made from the outer contour of the profile to the connecting face of the second profile.


Covering the cut edges

Adapters 8 D40 also serve as radial seals. In completely covering the end face of the profile, they seal the openings of the profile cross-section.
Standard-Fastening Set 8 and the new Automatic-Fastening Set 8 N D40 are well suited for right-angled profile connections. When calculating the cut-off length of the profiles, the 2 mm wall thickness of Adapters 8 D40 must be taken into account.
Adapters 8 D40 also serve as radial seals. In completely covering the end face of the profile, they seal the openings of the profile cross-section.

Variants

Sort by

Kontur:  Quadratisch Quadratisch Maß X:  40
Kontur:  Rechteckig Rechteckig Maß X:  80
Kontur:  Kreis Kreis Maß X:  40

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162503
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
79070000