item divider Motix
Automatic-Fastening Set

Automatic-Fastening Set


Show all 23 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Automatic Fastener 8 N, St, black
Cap, PA grey
Hexagon Socket Head Cap Screw M6x30, St, bright zinc-plated
T-Slot Nut V 8 St M6, bright zinc-plated

Properties

Article number 0.0.489.96
Line line 8
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 27 g
Delivery unit 1 set
Torque M = 14 Nm

Description

Automatic-Fastening Set 8 NO, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a connection that is highly resistant to displacement, torsion and bending. This variant has been optimised for profiles with closed grooves.
The shortened Automatic Fastener is screwed into a profile groove. The wall of the profile only needs to be opened up a minimal amount so that the Hexagon Socket Head Cap Screw can be tightened. Profiles can be retrofitted to constructions and moved at any time.
With automatic fastening sets, profiles can be retrofitted or moved in existing constructions.

Assembly Instructions

The fastener is located inside the profile cavity. To access the fastening screw just drill a hole into the profile. The grey Cap is used to close the hole.
A T-Slot Nut is inserted into the groove in the second profile and forms the counterpart for the Automatic Fastener screw.
If this groove in the second profile is also closed, the T-Slot Nut must be inserted from either the profile’s end face or through a larger opening in the groove cover created beforehand.
Opening the closed groove of a Line 8 Profile in order to insert the T-Slot Nuts of two Automatic-Fastening Sets 8 NO.
Automatic-Fastening Sets should always be used in pairs.
The Automatic Fastener is screwed into the groove in the end face of a Line 8 Profile (anti-clockwise thread). Hexagon Socket Head Cap Screw M6 is held captive in the internal thread of the Automatic Fastener.
s = 6 A/F

Variants

Sort by

Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M4
Baureihe:  5 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  10 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M8
Baureihe:  12 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M8
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M6
Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M4
Baureihe:  5 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M6
Baureihe:  12 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M8

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200