item divider Motix
Adjustable foot 8

Adjustable foot 8


Show all 2 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.492.47
Line line 8
Property black
ESD ESD-safe = No
Weight m = 1,07 kg
Delivery unit 1 pce.
Material St

Description

Stand Feet 8 240x160 are a particularly cost-effective and sturdy means of securing the stand profiles of free-standing enclosures and guards to the floor.
The Stand Feet are secured to the stand profiles by screwing them to the profile grooves. Line 8 Profiles, preferably with a cross-section of 80x40 mm or larger, are used for the stand profiles.
The diameter 18 mm through holes for securing the Stand Feet to the floor can also be accessed after the feet have been installed and enable subsequent drilling of the anchoring holes.
To ensure that high loads are directed into the floor, use of Floor-Fastening Sets M12x150 is recommended.
The slot fastening feature near the bottom of the Stand Foot can be used to adjust the angle in order to compensate for uneven floors (± 5°).
The height can be adjusted by means of a screw inserted into a thread in the core bore in the end face of the stand profile.

Variants

Sort by

Material:  Stahl Farbe:  schwarz schwarz Bauform:  einseitig Maß X:  44 Maß Y:  240
Material:  Stahl (verzinkt) Farbe:  verzinkt verzinkt Bauform:  beidseitig Maß X:  48 Maß Y:  160

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098