item divider Motix
Step Drill

Step Drill


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Shaft: ⌀ 13 mm

Properties

Article number 0.0.492.60
Line line 8
Diameter d = 14,2 mm
ESD ESD-safe = No
Weight m = 104 g
Delivery unit 1 pce.
Material High-performance, high-speed steel

Variants

Sort by

Fastening technology:  Universal Fastener Line:  12 Shank:  MK 2 Tapered countersink: 
Fastening technology:  Universal Fastener Line:  8 Shank:  MK 2 Tapered countersink:  X
Fastening technology:  Universal Fastener Line:  5 Shank:  D12 Tapered countersink:  X
Fastening technology:  Universal Fastener Line:  6 Shank:  D13 Tapered countersink:  X
Fastening technology:  Universal Fastener Line:  8 Shank:  D13 Tapered countersink:  X
Fastening technology:  Universal Fastener Line:  10 Shank:  MK 2 Tapered countersink:  X
Fastening technology:  Clamp Profile Line:  8 Shank:  D15 Tapered countersink:  X
Fastening technology:  Clamp Profile Line:  6 Shank:  D11 Tapered countersink:  X
Fastening technology:  Mitre Fastener Line:  8 Shank:  D13 Tapered countersink:  X
Fastening technology:  Central Fastener Line:  10 Shank:  MK 2 Tapered countersink:  X

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
UNSPSC 7.0
27112801
eCl@ss 11.0
21180123
eCl@ss 4.0
21010101
eCl@ss 4.1
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
UNSPSC 9.0
27112801
eCl@ss 6.0.1
21180102
eCl@ss 7.1
21180107
Customs tariff number
82075070